??
CAD model selection
40422368 T22 110 130 14.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 22 - Merkel® U-Ring
Bill of material
40422368 T22 110 130 14.6
ARTIKELNR
Item no.
40422368
DD
Dimension d
110.0 mm
D
Dimension
130.0 mm
NUT
Groove
H
Dimension
14.6 mm
L
Dimension
16.0 mm
P
Profile
10.0 mm
C
5.0 mm
E
Groove
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.