??
CAD model selection
40422399 PU5 56 66 9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 5 - Merkel® Wiper
Bill of material
40422399 PU5 56 66 9
ARTIKELNR
Item no.
40422399
E
Groove
ISO
DD
d
56.0 mm
D
66.0 mm
NUT
Groove
D1
63.0 mm
L
6.3 mm
TL
Tolerance for L
0.2 mm
L1
8.3 mm
R2
max.
0.4 mm
H
9.0 mm
P
Profile
5.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.