??
CAD model selection
40422401 PU5 140 155 13
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 5 - Merkel® Wiper
Bill of material
40422401 PU5 140 155 13
ARTIKELNR
Item no.
40422401
E
Groove
ISO
DD
d
140.0 mm
D
155.0 mm
NUT
Groove
D1
150.0 mm
L
9.5 mm
TL
Tolerance for L
0.3 mm
L1
12.0 mm
R2
max.
0.6 mm
H
13.0 mm
P
Profile
7.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.