??
CAD model selection
40422404 T20 250 270 14.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
40422404 T20 250 270 14.6
ARTIKELNR
Item no.
40422404
DD
Dimensions d
250.0 mm
D
Dimensions
270.0 mm
NUT
Groove
H
Dimensions
14.6 mm
L
Dimensions
16.0 mm
P
Profile
10.0 mm
C
6.0 mm
R1
Radius
0.6 mm
E
Groove
N
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.