??
CAD model selection
40422407 PU 11 28 36 7.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 11 - Merkel® Double wiper
Bill of material
40422407 PU 11 28 36 7.5
ARTIKELNR
Item no.
40422407
DD
d
28.0 mm
D
36.0 mm
NUT
Groove
L
5.0 mm
L1
min.
7.0 mm
H
7.5 mm
D1
31.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.