??
CAD model selection
40422408 PU 83 73.2 81 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
40422408 PU 83 73.2 81 5
ARTIKELNR
Item no.
40422408
DD
d
73.2 mm
D
81.0 mm
NUT
Groove
S
3.9 mm
H
5.0 mm
L
5.8 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.