??
CAD model selection
40422413 T20 105 120 11.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
40422413 T20 105 120 11.4
ARTIKELNR
Item no.
40422413
DD
Dimensions d
105.0 mm
D
Dimensions
120.0 mm
NUT
Groove
H
Dimensions
11.4 mm
L
Dimensions
12.5 mm
P
Profile
7.5 mm
C
5.5 mm
R1
Radius
0.4 mm
E
Groove
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.