??
CAD model selection
40422433 PU5 28 36 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 5 - Merkel® Wiper
Bill of material
40422433 PU5 28 36 7
ARTIKELNR
Item no.
40422433
E
Groove
DD
d
28.0 mm
D
36.0 mm
NUT
Groove
D1
34.0 mm
L
4.0 mm
TL
Tolerance for L
0.2 mm
L1
5.0 mm
R2
max.
0.3 mm
H
7.0 mm
P
Profile
4.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.