??
CAD model selection
40422452 PU5 180 192 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 5 - Merkel® Wiper
Bill of material
40422452 PU5 180 192 10
ARTIKELNR
Item no.
40422452
E
Groove
DD
d
180.0 mm
D
192.0 mm
NUT
Groove
D1
189.0 mm
L
5.5 mm
TL
Tolerance for L
0.2 mm
L1
7.0 mm
R2
max.
0.3 mm
H
10.0 mm
P
Profile
6.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.