??
CAD model selection
40422464 SRC 32 40 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SRC - Merkel® Stircomatic
Bill of material
40422464 SRC 32 40 3
ARTIKELNR
Item no.
40422464
DD
d
32.0 mm
D
40.0 mm
NUT
Groove
H
3.0 mm
L
2.4 mm
P
Profile
4.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.