??
CAD model selection
40422468 PU 11 70 80 8.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 11 - Merkel® Double wiper
Bill of material
40422468 PU 11 70 80 8.5
ARTIKELNR
Item no.
40422468
DD
d
70.0 mm
D
80.0 mm
NUT
Groove
L
6.0 mm
L1
min.
8.0 mm
H
8.5 mm
D1
73.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.