??
CAD model selection
40422477 PU 11 140 155 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 11 - Merkel® Double wiper
Bill of material
40422477 PU 11 140 155 12
ARTIKELNR
Item no.
40422477
DD
d
140.0 mm
D
155.0 mm
NUT
Groove
L
8.5 mm
L1
min.
10.5 mm
H
12.0 mm
D1
144.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.