??
CAD model selection
40422481 SRC 12 18 2.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SRC - Merkel® Stircomatic
Bill of material
40422481 SRC 12 18 2.4
ARTIKELNR
Item no.
40422481
DD
d
12.0 mm
D
18.0 mm
NUT
Groove
H
2.4 mm
L
1.9 mm
P
Profile
3.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.