??
CAD model selection
40422485 SRC 25 33 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SRC - Merkel® Stircomatic
Bill of material
40422485 SRC 25 33 3
ARTIKELNR
Item no.
40422485
DD
d
25.0 mm
D
33.0 mm
NUT
Groove
H
3.0 mm
L
2.4 mm
P
Profile
4.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.