??
CAD model selection
40422486 SRC 50 58 3.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SRC - Merkel® Stircomatic
Bill of material
40422486 SRC 50 58 3.1
ARTIKELNR
Item no.
40422486
DD
d
50.0 mm
D
58.0 mm
NUT
Groove
H
3.1 mm
L
2.5 mm
P
Profile
4.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.