??
CAD model selection
40422491 PU 83 115 125 6.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
40422491 PU 83 115 125 6.7
ARTIKELNR
Item no.
40422491
DD
d
115.0 mm
D
125.0 mm
NUT
Groove
S
5.0 mm
H
6.7 mm
L
7.8 mm
C
4.0 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.