??
CAD model selection
40422496 PU 83 140.4 150 6.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
40422496 PU 83 140.4 150 6.6
ARTIKELNR
Item no.
40422496
DD
d
140.4 mm
D
150.0 mm
NUT
Groove
S
4.8 mm
H
6.6 mm
L
7.7 mm
C
4.0 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.