??
CAD model selection
40422499 PU82 60 65.5 4.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
40422499 PU82 60 65.5 4.4
ARTIKELNR
Item no.
40422499
DD
d
60.0 mm
D
65.5 mm
NUT
Groove
S
2.80 mm
H
4.4 mm
L
5.2 mm
C
3.0 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.