??
CAD model selection
40422503 KB 60 9.8 58.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KB - Merkel® Guide ring
Bill of material
40422503 KB 60 9.8 58.4
ARTIKELNR
Item no.
40422503
D
60.0 mm
DF
dF
55.0 mm
DF1
dF1
58.4 mm
L
10.0 mm
H
9.8 mm
NUT
Groove
P
Profile
2.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.