??
CAD model selection
40422505 SBK 45 50 9.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
40422505 SBK 45 50 9.7
ARTIKELNR
Item no.
40422505
WS
Material
HGW HG517
DD
d
45.0 mm
DF
50.0 mm
NUT
Groove
D1
46.6 mm
L
9.7 mm
H
9.6 mm
P
Profile
2.50 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.