??
CAD model selection
40422513 KBK 63 58 9.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KBK - Merkel® Guide ring
Bill of material
40422513 KBK 63 58 9.7
ARTIKELNR
Item no.
40422513
D
63.0 mm
DF
58.0 mm
NUT
Groove
D1
61.4 mm
L
9.7 mm
H
9.5 mm
P
Profile
2.5 mm
WS
Material
HGW HG517
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.