??
CAD model selection
40422519 PU 83 69.6 75 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
40422519 PU 83 69.6 75 5.5
ARTIKELNR
Item no.
40422519
DD
d
69.6 mm
D
75.0 mm
NUT
Groove
S
2.7 mm
H
5.5 mm
L
6.5 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.