??
CAD model selection
40422526 PRW 1 25 33 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PRW 1 - Merkel® Double wiper
Bill of material
40422526 PRW 1 25 33 7
ARTIKELNR
Item no.
40422526
DD
Shaft
25.0 mm
D
Cage
33.0 mm
NUT
Groove
H
Width
7.0 mm
P
Profile
4.0 mm
WS
Material
94 AU 925
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.