??
CAD model selection
NAP 300 63 53 7 406408
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 300 - Merkel® U-Ring
Bill of material
NAP 300 63 53 7 406408
ARTIKELNR
Item no.
406408
DN
63.0 mm
DN1
dN
53.0 mm
NUT
Groove
DFMIN
62.6 mm
DKMIN
61.5 mm
H
7.0 mm
L
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.