??
CAD model selection
NAP 300 80 68 8.5 406412
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 300 - Merkel® U-Ring
Bill of material
NAP 300 80 68 8.5 406412
ARTIKELNR
Item no.
406412
DN
80.0 mm
DN1
dN
68.0 mm
NUT
Groove
DFMIN
79.6 mm
DKMIN
78.5 mm
H
8.5 mm
L
9.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.