??
CAD model selection
NAP 300 125 110 10 406415
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 300 - Merkel® U-Ring
Bill of material
NAP 300 125 110 10 406415
ARTIKELNR
Item no.
406415
DN
125.0 mm
DN1
dN
110.0 mm
NUT
Groove
DFMIN
124.3 mm
DKMIN
123.0 mm
H
10.0 mm
L
11.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.