??
CAD model selection
BFA 200 190 30 406704
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 200 190 30 406704
ARTIKELNR
Item no.
406704
WS
Material
50 NBR 253
DC
200.0 mm
DK
190.0 mm
H
30.0 mm
W
1.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.