??
CAD model selection
B2PT 100 130 12 406837
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2PT - Simmerring®
Bill of material
B2PT 100 130 12 406837
ARTIKELNR
Item no.
406837
D1
Shaft
100.0 mm
D2
Cage
130.0 mm
B
Width
12.0 mm
NUT
Groove
DIN
DIN 3761
C
WS
Material
PTFE 561/10
AUS
outside surface
metallic
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.