??
CAD model selection
407165 NI300 115 140 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
407165 NI300 115 140 15
ARTIKELNR
Item no.
407165
DD
d
115.0 mm
D
140.0 mm
NUT
Groove
H
15.0 mm
L
16.0 mm
P
Profile
12.5 mm
C
6.5 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.