??
CAD model selection
NADUOP 12 4.5 5.2 407203
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 12 4.5 5.2 407203
ARTIKELNR
Item no.
407203
DN
12.0 mm
DN1
4.5 mm
NUT
Groove
D1
6.6 mm
D2
9.8 mm
H1
5.2 mm
H2
6.2 mm
H3
2.3 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.