??
CAD model selection
NADUOP 25 7 8 407209
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NADUOP - Merkel® Complete piston
Bill of material
NADUOP 25 7 8 407209
ARTIKELNR
Item no.
407209
DN
25.0 mm
DN1
7.0 mm
NUT
Groove
D1
10.6 mm
D2
21.8 mm
H1
8.0 mm
H2
9.0 mm
H3
3.3 mm
Download CAD models
Previews - 3D