??
CAD model selection
DIP 16 24 6.5 8 408706
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
DIP - Merkel® Damper seal
Bill of material
DIP 16 24 6.5 8 408706
ARTIKELNR
Item no.
408706
DN1
16.0 mm
DN
24.0 mm
NUT
Groove
D1
17.0 mm
D2
21.0 mm
D3
12.0 mm
H1
6.5 mm
H2
8.0 mm
L
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.