??
CAD model selection
DIP 20 28 6.5 8 408714
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
DIP - Merkel® Damper seal
Bill of material
DIP 20 28 6.5 8 408714
ARTIKELNR
Item no.
408714
DN1
20.0 mm
DN
28.0 mm
NUT
Groove
D1
21.0 mm
D2
24.0 mm
D3
16.0 mm
H1
6.5 mm
H2
8.0 mm
L
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.