??
CAD model selection
DIP 22 30 6.5 8 408747
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
DIP - Merkel® Damper seal
Bill of material
DIP 22 30 6.5 8 408747
ARTIKELNR
Item no.
408747
DN1
22.0 mm
DN
30.0 mm
NUT
Groove
D1
23.0 mm
D2
26.0 mm
D3
18.0 mm
H1
6.5 mm
H2
8.0 mm
L
7.0 mm
Download CAD models
Previews - 3D