??
CAD model selection
DIP 30 40 6.5 8 408756
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
DIP - Merkel® Damper seal
Bill of material
DIP 30 40 6.5 8 408756
ARTIKELNR
Item no.
408756
DN1
30.0 mm
DN
40.0 mm
NUT
Groove
D1
31.5 mm
D2
35.0 mm
D3
26.0 mm
H1
6.5 mm
H2
8.0 mm
L
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.