??
CAD model selection
BASL 8 16 7 409737
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BASL - Simmerring®
Bill of material
BASL 8 16 7 409737
ARTIKELNR
Item no.
409737
D1
Shaft
8.0 mm
D2
Cage
16.0 mm
B
Width
7.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.