??
CAD model selection
B1OF 60 70 7 415873
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1OF - Simmerring®
Bill of material
B1OF 60 70 7 415873
ARTIKELNR
Item no.
415873
D1
Shaft
60.0 mm
D2
Cage
70.0 mm
B
Width
7.0 mm
NUT
Groove
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.