??
CAD model selection
416481 Simko 300 40 29 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 300 - Merkel® Compact seal
Bill of material
416481 Simko 300 40 29 4
ARTIKELNR
Item no.
416481
WS
Material
98 AU P00928
E
Groove
ISO
DD
Dimension d
29.0 mm
D
Dimension
40.0 mm
NUT
Groove
H
Dimension
4.0 mm
L
Dimension
4.2 mm
P
Profile
5.50 mm
C
2.5 mm
R1
0.3 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.