??
CAD model selection
417295 Simko 300 60 44.5 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 300 - Merkel® Compact seal
Bill of material
417295 Simko 300 60 44.5 6
ARTIKELNR
Item no.
417295
WS
Material
98 AU P00928
E
Groove
DD
Dimension d
44.5 mm
D
Dimension
60.0 mm
NUT
Groove
H
Dimension
6.0 mm
L
Dimension
6.3 mm
P
Profile
7.75 mm
C
3.0 mm
R1
0.3 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.