??
CAD model selection
BASL 75 95 9 417887
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BASL - Simmerring®
Bill of material
BASL 75 95 9 417887
ARTIKELNR
Item no.
417887
D1
Shaft
75.0 mm
D2
Cage
95.0 mm
B
Width
9.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.