??
CAD model selection
417924 Simko 300 20 12.5 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 300 - Merkel® Compact seal
Bill of material
417924 Simko 300 20 12.5 3
ARTIKELNR
Item no.
417924
WS
Material
98 AU P00928
E
Groove
ISO
DD
Dimension d
12.5 mm
D
Dimension
20.0 mm
NUT
Groove
H
Dimension
3.0 mm
L
Dimension
3.2 mm
P
Profile
3.75 mm
C
2.0 mm
R1
0.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.