??
CAD model selection
NIPSL 14 24 7 9.5 419275
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL - Merkel® Combination seal
Bill of material
NIPSL 14 24 7 9.5 419275
ARTIKELNR
Item no.
419275
DN1
dN
14.0 mm
DN
24.0 mm
NUT
Groove
H1
7.0 mm
H2
9.5 mm
D1
26.0 mm
L
8.5 mm
R
1.1 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.