??
CAD model selection
NIPSL 40 50 7 9.5 419277
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL - Merkel® Combination seal
Bill of material
NIPSL 40 50 7 9.5 419277
ARTIKELNR
Item no.
419277
DN1
dN
40.0 mm
DN
50.0 mm
NUT
Groove
H1
7.0 mm
H2
9.5 mm
D1
52.5 mm
L
8.8 mm
R
1.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.