??
CAD model selection
BABSL 300 340 20 421276
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 300 340 20 421276
ARTIKELNR
Item no.
421276
D1
Shaft
300.00 mm
D2
Cage
340.00 mm
B
Width
20.00 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.