??
CAD model selection
NAP 310 125 105 8.1 422004
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 125 105 8.1 422004
ARTIKELNR
Item no.
422004
DN
125.0 mm
DN1
dN
105.0 mm
NUT
Groove
DF
DF min
124.75 mm
DK
DK min
123.7 mm
H
8.10 mm
L
8.5 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.