??
CAD model selection
423806 FRA 50 45 5.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
423806 FRA 50 45 5.4
ARTIKELNR
Item no.
423806
D
50.0 mm
DF
dF
45.0 mm
NUT
Groove
L
5.6 mm
H
5.4 mm
DF1
dF1
49.4 mm
DN
50.0 mm
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.