??
CAD model selection
V6-349 423911
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-349 423911
ARTIKELNR
Item no.
423911
AF
No. of convolutions
4
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
110.0 mm
LMAX
Length max.
110.0 mm
LMIN
Length mix.
22.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
153.0 mm
D2
Connection diameter
153.0 mm
DD1
min. inner diameter
153.0 mm
DD2
max. outer diameter
183.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.