??
CAD model selection
424703 FRA 63 58 9.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
424703 FRA 63 58 9.5
ARTIKELNR
Item no.
424703
D
63.0 mm
DF
dF
58.0 mm
NUT
Groove
L
9.7 mm
H
9.5 mm
DF1
dF1
62.4 mm
DN
63.0 mm
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.