??
CAD model selection
AUDIP 16 24 6.2 8 425499
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU DIP - Merkel® Damper seal
Bill of material
AUDIP 16 24 6.2 8 425499
ARTIKELNR
Item no.
425499
DN1
dN
16.0 mm
DN
24.0 mm
NUT
Groove
D1
17.0 mm
D2
21.0 mm
D1MAX
12.0 mm
H1
6.2 mm
H2
8.0 mm
L
7.0 mm
Download CAD models
Previews - 3D