??
CAD model selection
AUDIP 24 32 6.2 8 425513
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU DIP - Merkel® Damper seal
Bill of material
AUDIP 24 32 6.2 8 425513
ARTIKELNR
Item no.
425513
DN1
dN
24.0 mm
DN
32.0 mm
NUT
Groove
D1
25.0 mm
D2
28.0 mm
D1MAX
20.0 mm
H1
6.2 mm
H2
8.0 mm
L
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.